9.2.3 Recommended VOD and DEM Register Settings
Table 10 shows recommended output amplitude and de-emphasis register settings for most applications.
Table 10. VOD and DEM Register Settings
VOD REG SETTING
OUT0±: 0x30[5]=1, 0x30[2:0]
OUT1±: 0x32[5]=1, 0x32[2:0] |
DEM REG SETTING
OUT0±: 0x31[6]=1, 0x31[2:0]
OUT1±: 0x33[6]=1, 0x33[2:0] |
VOD (mVpp) |
DEM (dB) |
0 |
0 |
410 |
0 |
1 |
1 |
486 |
-0.1 |
2 |
1 |
560 |
-0.1 |
2 |
2 |
560 |
-0.9 |
3 |
1 |
635 |
-0.3 |
3 |
2 |
635 |
-1.3 |
3 |
3 |
635 |
-2.4 |
4 |
1 |
716 |
-0.5 |
4 |
2 |
716 |
-1.8 |
4 |
3 |
716 |
-3.0 |
4 |
4 |
716 |
-4.0 |
5 |
1 |
810 |
-0.8 |
5 |
2 |
810 |
-2.4 |
5 |
3 |
810 |
-3.6 |
5 |
4 |
810 |
-4.6 |
5 |
5 |
810 |
-6.1 |
6 |
1 |
880 |
-1.0 |
6 |
2 |
880 |
-2.7 |
6 |
3 |
880 |
-4.0 |
6 |
4 |
880 |
-5.0 |
6 |
5 |
880 |
-6.5 |
7 |
1 |
973 |
-1.2 |
7 |
2 |
973 |
-3.1 |
7 |
3 |
973 |
-4.6 |
7 |
4 |
973 |
-5.7 |
7 |
5 |
973 |
-7.1 |