JAJSFL6D April 2016 – June 2018 LMH1226
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Single Supply Mode (1) | VIN, VDDIO, VDD_CDR to VSS | 2.375 | 2.5 | 2.625 | V | |
Dual Supply Mode (2)(3) | VIN, VDD_LDO to VSS | 1.71 | 1.8 | 1.89 | V | |
VDD_CDR, VDDIO to VSS | 2.375 | 2.5 | 2.625 | V | ||
VDDSMBUS | SMBus: SDA, SCL Open Drain Termination Voltage | 2.375 | 3.6 | V | ||
VIN1_LAUNCH | Source Differential Launch Amplitude Before 5-Inch Board Trace | 300 | 850 | mVp-p | ||
Source Differential Launch Amplitude Before 20-Inch Board Trace | 650 | 1000 | mVp-p | |||
TJUNCTION | Operating Junction Temperature | 100 | °C | |||
TAMBIENT | Ambient Temperature | –40 | 25 | 85 | °C | |
NTpsmax(4) | Maximum Supply Noise Tolerance | 50 Hz to 1 MHz, Sinusoidal | <20 | mVp-p | ||
Maximum Supply Noise Tolerance | 1.1 MHz to 6 GHz, Sinusoidal | <10 | mVp-p |