JAJSFL6D April 2016 – June 2018 LMH1226
PRODUCTION DATA.
SMPTE specifications define the use of AC coupling capacitors for transporting uncompressed serial data streams with heavy low frequency content. The use of 4.7-μF AC coupling capacitors is recommended to avoid low frequency DC wander. SFF-8431 (SFP+) requires the 100-Ω signal to meet the electrical, return loss, jitter, and eye mask specifications. It is recommended to place the LMH1226 as close as possible to the 100-Ω SFP+ optical module in order to meet the specifications for SFF-8431. Refer to Table 9 for design guidelines.