JAJSFL6D April 2016 – June 2018 LMH1226
PRODUCTION DATA.
PIN | I/O (1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
High-Speed Differential I/Os | |||
IN1+ | 4 | I, Analog | Differential complementary inputs with internal 100-Ω termination. Requires external 4.7-µF AC coupling capacitors for SMPTE and 10 GbE. |
IN1- | 5 | I, Analog | |
OUT0+ | 18 | O, Analog | Differential complementary outputs with 100-Ω internal termination. Requires external 4.7-µF AC coupling capacitors. Output driver OUT0± can be disabled under user control. |
OUT0- | 17 | O, Analog | |
OUT1+ | 15 | O, Analog | Differential complementary outputs with 100 Ω internal termination. Requires external 4.7-µF AC coupling capacitors. Output driver OUT1± can be disabled under user control. |
OUT1- | 14 | O, Analog | |
RSV1 | 1 | Reserved pins.
Do not connect. |
|
RSV2 | 2 | ||
Control Pins | |||
LOCK_N | 12 | O, LVCMOS, OD | LOCK_N is the reclocker lock indicator for the selected input. LOCK_N is pulled LOW when the reclocker has acquired locking condition. LOCK_N is an open drain output, 3.3 V tolerant, and requires an external 2-kΩ to 5-kΩ pull-up resistor to logic supply. LOCK_N pin can be re-configured to indicate INT_N (Interrupt) through register programming. |
IN_OUT_SEL | 8 | I, 4-LEVEL | IN_OUT_SEL selects the signal flow at input ports to output ports. See Table 2 for details. This pin setting can be overridden by register control. |
OUT_CTRL | 19 | I, 4-LEVEL | OUT_CTRL selects the signal flow from IN1± to OUT1± and OUT0±. It selects reclocked data, reclocked data and clock, bypassed reclocker data (equalized data to output driver), or bypassed equalizer and reclocker data. See Table 4 for details. This pin setting can be overridden by register control. |
VOD_DE | 11 | I, 4-LEVEL | VOD_DE selects the driver output amplitude and de-emphasis level for both OUT0± and OUT1±. See Table 5for details. This pin setting can be overridden by register control. |
MODE_SEL | 6 | I, 4-LEVEL | MODE_SEL enables SPI or SMBus serial control interface. See Table 6 for details. |
Serial Control Interface (SPI Mode), MODE_SEL = F (Float) | |||
SS_N | 7 | I, LVCMOS | SS_N is the Slave Select. When SS_N is at logic Low, it enables SPI access to the LMH1226 slave device. SS_N is a LVCMOS input reference to VDDIO. |
MISO | 20 | O, LVCMOS | MISO is the SPI control serial data output from the LMH1226 slave device. MISO is a LVCMOS output reference to VDDIO. |
MOSI | 10 | I, LVCMOS | MOSI is used as the SPI control serial data input to the LMH1226 slave device. MOSI is LVCMOS input reference to VDDIO. |
SCK | 21 | I, LVCMOS | SCK is the SPI serial input clock to the LMH1226 slave device. SCK is LVCMOS reference to VDDIO. |
Serial Control Interface (SMBus Mode) , MODE_SEL = L (1 kΩ to VSS) | |||
ADDR0 | 7 | Strap, 4-LEVEL | ADDR[1:0] are SMBus address straps to select one of the 16 supported SMBus addresses. ADDR[1:0] are 4-level straps and are read into the device at power up. |
ADDR1 | 20 | Strap, 4-LEVEL | |
SDA | 10 | IO, LVCMOS, OD | SDA is the SMBus bi-directional open drain SDA data line to or from the LMH1226 slave device. SDA is an open drain IO and tolerant to 3.3 V. SDA requires an external 2-kΩ to 5-kΩ pull-up resistor to the SMBus termination voltage. |
SCL | 21 | I, LVCMOS, OD | SCL is the SMBus input clock to the LMH1226 slave device. It is driven by a LVCMOS open drain driver from the SMBus master. SCL is tolerant to 3.3 V and requires an external 2-kΩ to 5-kΩ pull up resistor to the SMBus termination voltage. |
Power | |||
VSS | 3, 9, 16 | I, Ground | Ground reference. |
VIN | 24 | I, Power | VIN is connected to an external power supply. It accepts either 2.5 V ± 5% or 1.8 V ± 5%. When VIN is powered from 2.5 V, VDD_LDO is the output of an on-chip LDO regulator. For lower power operation, both VIN and VDD_LDO should be connected to a 1.8 V supply. |
VDDIO | 22 | I, Power | VDDIO powers the LVCMOS IO and 4-level input logic and connects to 2.5 V ± 5% supply. |
VDD_LDO | 23 | IO, Power | VDD_LDO is the output of the internal 1.8 V LDO regulator when VIN is connected to a 2.5 V supply. VDD_LDO output requires external 1-μF and 0.1-μF bypass capacitors to VSS. The internal LDO is designed to power internal circuitry only. VDD_LDO is an input when VIN is powered from 1.8 V for lower power operation. When VIN is connected to a 1.8 V supply, both VIN and VDD_LDO should be connected to a 1.8 V supply. |
VDD_CDR | 13 | I, Power | VDD_CDR powers the reclocker circuitry and connects to 2.5 V ± 5% supply. |
EP | I, Ground | EP is the exposed pad at the bottom of the QFN package. The exposed pad must be connected to the ground plane through a via array. See Figure 29 for details. |