JAJSFL6D April 2016 – June 2018 LMH1226
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage for 2.5 V Mode (VDD_CDR, VIN, VDDIO) | –0.5 | 2.75 | V |
Supply Voltage for 1.8 V Mode (VIN, VDD_LDO) | –0.5 | 2.0 | V |
4-Level Input/Output Voltage (IN_OUT_SEL, OUT_CTRL, VOD_DE, MODE_SEL, ADDR0, ADDR1) | –0.5 | 2.75 | V |
SMBus Input/Output Voltage (SDA, SCL) | –0.5 | 4.0 | V |
SPI Input/Output Voltage (SS_N, MISO, MOSI, and SCK) | –0.5 | 2.75 | V |
Input Voltage (IN1±) | –0.5 | 2.75 | V |
Input Current (IN1±) | –30 | 30 | mA |
Operating Junction Temperature | 125 | °C | |
Storage temperature | -65 | 150 | °C |