JAJSCA4A July 2016 – July 2016 LMH2832
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CS | 4 | I | Serial interface enable, active low |
GND | 2, 9, 12, 19, 22, 29, 32, 39 | I | Analog ground |
INMA | 1 | I | Negative differential input, channel A |
INMB | 10 | I | Negative differential input, channel B |
INPA | 40 | I | Positive differential input, channel A |
INPB | 11 | I | Positive differential input, channel B |
OUTMA | 30 | O | Negative differential output, channel A |
OUTMB | 21 | O | Negative differential output, channel B |
OUTPA | 31 | O | Positive differential output, channel A |
OUTPB | 20 | O | Positive differential output, channel B |
PDB | 15 | I | Power-down control, channel B (logic high = power-down) |
PDA | 36 | I | Power-down control, channel A (logic high = power-down) |
SCLK | 5 | I | Serial interface clock input |
SDI | 6 | I | Serial interface data input |
SDO | 7 | O | Serial interface data output |
VCC | 3, 8, 13, 14, 16, 17, 18, 23, 24, 25, 26, 27, 28, 33, 34, 35, 37, 38 | I | Analog voltage supply |
Thermal pad | — | Connected to ground |