JAJSEA6B December 2017 – February 2019 LMH5401-SP
PRODUCTION DATA.
The LMH5401-SP has on-chip output resistors, however, for most load conditions additional resistance must be added to the output to match a desired load. Table 4 lists the matching resistors for some common load conditions.
LOAD (RL) | RO+ AND RO– FOR A MATCHED TERMINATION | TOTAL LOAD RESISTANCE AT AMPLIFIER OUTPUT (RLtotal) | TERMINATION LOSS |
---|---|---|---|
50 Ω | 15 Ω | 100 Ω | 6 dB |
100 Ω | 40 Ω | 200 Ω | 6 dB |
200 Ω | 90 Ω | 400 Ω | 6 dB |
400 Ω | 190 Ω | 800 Ω | 6 dB |
1 kΩ | 490 Ω | 2000 Ω | 6 dB |