SNOSB47E May 2011 – August 2016 LMH6521
PRODUCTION DATA.
The LMH6521 contains two high performance, digitally controlled variable gain amplifiers (DVGA).
Both channels of the LMH6521 have an independent, digitally controlled attenuator followed by a high linearity, differential output amplifier. Each block has been optimized for low distortion and maximum system design flexibility. Each channel has a high speed power down mode.
The internal digitally controlled attenuator provides precise 0.5-dB gain steps over a 31.5-dB range. Serial and parallel programming options are provided. Serial mode programming uses the SPI interface. A pulse mode is also offered where simple up or down commands can change the gain one step at a time.
The output amplifier has a differential output allowing 10-VPPD signal swings on a single 5-V supply. The low impedance output provides maximum flexibility when driving filters or analog to digital converters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH6521 | WQFN (32) | 5.00 mm × 5.00 mm |