The LMH6601 device is a low-voltage (2.4 V to 5.5 V), high-speed voltage feedback operational amplifier suitable for use in a variety of consumer and industrial applications. With a bandwidth of 125 MHz at a gain of +2 and ensured high-output current of 100 mA, the LMH6601 is an ideal choice for video line driver applications, including HDTV. Low-input bias current (50 pA maximum), rail-to-rail output, and low current noise allow the use of the LMH6601 in various industrial applications such as transimpedance amplifiers, active filters, or high-impedance buffers. The LMH6601 is an attractive solution for systems which require high performance at low supply voltages. The LMH6601 is available in a 6-pin SC70 package, and includes a micropower shutdown feature.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH6601 | SC70 (6) | 2.00 mm × 1.25 mm |
LMH6601-Q1 |
Changes from E Revision (March 2013) to F Revision
Changes from D Revision (March 2013) to E Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUTPUT | O | Output |
2 | V- | I | Negative supply |
3 | +IN | I | Noninverting input |
4 | -IN | I | Inverting input |
5 | SD | I | Shutdown |
6 | V+ | I | Positive supply |