The LMH6601 device is a low-voltage (2.4 V to 5.5 V), high-speed voltage feedback operational amplifier suitable for use in a variety of consumer and industrial applications. With a bandwidth of 125 MHz at a gain of +2 and ensured high-output current of 100 mA, the LMH6601 is an ideal choice for video line driver applications, including HDTV. Low-input bias current (50 pA maximum), rail-to-rail output, and low current noise allow the use of the LMH6601 in various industrial applications such as transimpedance amplifiers, active filters, or high-impedance buffers. The LMH6601 is an attractive solution for systems which require high performance at low supply voltages. The LMH6601 is available in a 6-pin SC70 package, and includes a micropower shutdown feature.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH6601 | SC70 (6) | 2.00 mm × 1.25 mm |
LMH6601-Q1 |
Changes from E Revision (March 2013) to F Revision
Changes from D Revision (March 2013) to E Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUTPUT | O | Output |
2 | V- | I | Negative supply |
3 | +IN | I | Noninverting input |
4 | -IN | I | Inverting input |
5 | SD | I | Shutdown |
6 | V+ | I | Positive supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN Differential | ±2.5 | V | ||
Input Current(2) | ±10 | mA | ||
Output Current | 200 mA(3) | mA | ||
Supply Voltage (V+ – V−) | 6 | V | ||
Voltage at Input/Output Pins | V++0.5, V−−0.5 | V | ||
Junction Temperature | 150 | °C | ||
Soldering Information | Infrared or Convection (20 sec.) | 235 | °C | |
Wave Soldering (10 sec.) | 260 | |||
Storage Temperature | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (V+ – V−) | 2.4 | 5.5 | V | |
Operating Temperature | −40 | 85 | °C |
THERMAL METRIC(1) | LMH6601, LMH6601-Q1 | UNIT | |
---|---|---|---|
DCK (SC70) | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 414 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(3) | MAX(3) | UNIT | ||
---|---|---|---|---|---|---|---|
FREQUENCY DOMAIN RESPONSE | |||||||
SSBW | –3-dB Bandwidth Small Signal | VOUT = 0.25 VPP | 130 | MHz | |||
SSBW_1 | VOUT = 0.25 VPP, AV = +1 | 250 | |||||
Peak | Peaking | VOUT = 0.25 VPP, AV = +1 | 2.5 | dB | |||
Peak_1 | Peaking | VOUT = 0.25 VPP | 0 | dB | |||
LSBW | –3-dB Bandwidth Large Signal | VOUT = 2 VPP | 81 | MHz | |||
Peak_2 | Peaking | VOUT = 2 VPP | 0 | dB | |||
0.1 dB BW | 0.1-dB Bandwidth | VOUT = 2 VPP | 30 | MHz | |||
GBWP_1k | Gain Bandwidth Product | Unity Gain, RL = 1 kΩ to VS/2 | 155 | MHz | |||
GBWP_150 | Unity Gain, RL = 150 Ω to VS/2 | 125 | |||||
AVOL | Large Signal Open-Loop Gain | 0.5 V < VOUT < 4.5 V | 56 | 66 | dB | ||
PBW | Full Power BW | –1 dB, AV = +4, VOUT = 4.2 VPP, RL = 150 Ω to VS/2 |
30 | MHz | |||
DG | Differential Gain | 4.43 MHz, 1.7 V ≤ VOUT ≤ 3.3 V, RL = 150 Ω to V− |
0.06% | ||||
DP | Differential Phase | 4.43 MHz, 1.7 V ≤ VOUT ≤ 3.3 V RL = 150 Ω to V− |
0.10 | deg | |||
TIME DOMAIN RESPONSE | |||||||
OS | Overshoot | 0.25-V Step | 10% | ||||
CL | Capacitor Load Tolerance | AV = −1, 10% Overshoot, 75 Ω in Series | 50 | pF | |||
DISTORTION and NOISE PERFORMANCE | |||||||
HD2 | Harmonic Distortion (2nd) | 2 VPP, 10 MHz | −56 | dBc | |||
HD2_1 | 4 VPP, 10 MHz, RL = 1 kΩ to VS/2 | −61 | |||||
HD3 | Harmonic Distortion (3rd) | 2 VPP, 10 MHz | −73 | dBc | |||
HD3_1 | 4 VPP, 10 MHz, RL = 1 kΩ to VS/2 | −64 | |||||
THD | Total Harmonic Distortion | 4 VPP, 10 MHz, RL = 1 kΩ to VS/2 | −58 | ||||
VN1 | Input Voltage Noise | >10 MHz | 7 | nV/√Hz | |||
VN2 | 1 MHz | 10 | |||||
IN | Input Current Noise | >1 MHz | 50 | fA/√Hz | |||
STATIC, DC PERFORMANCE | |||||||
VIO | Input Offset Voltage | ±1 | ±2.4 | mV | |||
At temperature extremes | ±5 | ||||||
DVIO | Input Offset Voltage Average Drift | See (4) | −5 | μV/°C | |||
IB | Input Bias Current | See (5) | 5 | 50 | pA | ||
IOS | Input Offset Current | See (5) | 2 | 25 | pA | ||
RIN | Input Resistance | 0 V ≤ VIN ≤ 3.5 V | 10 | TΩ | |||
CIN | Input Capacitance | 1.3 | pF | ||||
+PSRR | Positive Power Supply Rejection Ratio | DC | 55 | 59 | dB | ||
At temperature extremes | 51 | ||||||
−PSRR | Negative Power Supply Rejection Ratio | DC | 53 | 61 | dB | ||
At temperature extremes | 50 | ||||||
CMRR | Common-Mode Rejection Ratio | DC | 56 | 68 | dB | ||
At temperature extremes | 53 | ||||||
CMVR | Input Voltage Range | CMRR > 50 dB (At temperature extremes) | V− – 0.20 | – | V+ – 1.5 | V | |
ICC | Supply Current | Normal Operation VOUT = VS/2 |
9.6 | 11.5 | mA | ||
At temperature extremes | 13.5 | ||||||
Shutdown SD tied to ≤ 0.5 V (2) |
100 | nA | |||||
VOH1 | Output High Voltage (Relative to V+) |
RL = 150 Ω to V– | –210 | –190 | mV | ||
At temperature extremes | –480 | ||||||
VOH2 | RL = 75 Ω to VS/2 | –190 | |||||
VOH3 | RL = 10 kΩ to V– | –60 | –12 | ||||
At temperature extremes | –110 | ||||||
VOL1 | Output Low Voltage (Relative to V–) |
RL = 150 Ω to V– | 5 | 45 | mV | ||
At temperature extremes | 125 | ||||||
VOL2 | RL = 75 Ω to VS/2 | 120 | |||||
VOL3 | RL = 10 kΩ to V– | 5 | 45 | ||||
At temperature extremes | 125 | ||||||
IO | Output Current | VOUT < 0.6 V from Respective Supply | Source | 150 | mA | ||
Sink | 180 | ||||||
IO_1 | VOUT = VS/2, VID = ±18 mV (6) |
±100 | |||||
Load | Output Load Rating | THD < −30 dBc, f = 200 kHz, RL tied to VS/2, VOUT = 4 VPP |
20 | Ω | |||
RO_Enabled | Output Resistance | Enabled, AV = +1 | 0.2 | Ω | |||
RO_Disabled | Output Resistance | Shutdown | >100 | MΩ | |||
CO_Disabled | Output Capacitance | Shutdown | 5 | pF | |||
MISCELLANEOUS PERFORMANCE | |||||||
VDMAX | Voltage Limit for Disable (Pin 5) | See (2) (At temperature extremes) | 0 | 0.5 | V | ||
VDMIN | Voltage Limit for Enable (Pin 5) | See (2) (At temperature extremes) | 4.5 | 5 | V | ||
Ii | Logic Input Current (Pin 5) | SD = 5 V(2) | 10 | pA | |||
V_glitch | Turnon Glitch | 2.2 | V | ||||
IsolationOFF | Off Isolation | 1 MHz, RL = 1 kΩ | 60 | dB |
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(3) | MAX(3) | UNIT | ||
---|---|---|---|---|---|---|---|
FREQUENCY DOMAIN RESPONSE | |||||||
SSBW | –3-dB Bandwidth Small Signal | VOUT = 0.25 VPP | 125 | MHz | |||
SSBW_1 | VOUT = 0.25 VPP, AV = +1 | 250 | |||||
Peak | Peaking | VOUT = 0.25 VPP, AV = +1 | 3 | dB | |||
Peak_1 | Peaking | VOUT = 0.25 VPP | 0.05 | dB | |||
LSBW | –3-dB Bandwidth Large Signal | VOUT = 2 V PP | 75 | MHz | |||
Peak_2 | Peaking | VOUT = 2 VPP | 0 | dB | |||
0.1 dB BW | 0.1-dB Bandwidth | VOUT = 2 VPP | 30 | MHz | |||
GBWP_1k | Gain Bandwidth Product | Unity Gain, RL = 1 kΩ to VS/2 | 115 | MHz | |||
GBWP_150 | Unity Gain, RL = 150 Ω to VS/2 | 105 | |||||
AVOL | Large Signal Open-Loop Gain | 0.3 V < VOUT < 3 V | 56 | 67 | dB | ||
PBW | Full Power BW | –1 dB, AV = +4, VOUT = 2.8 VPP, RL = 150 Ω to VS/2 |
30 | MHz | |||
DG | Differential Gain | 4.43 MHz, 0.85 V ≤ VOUT ≤ 2.45 V, RL = 150 Ω to V− |
0.06% | ||||
DP | Differential Phase | 4.43 MHz, 0.85 V ≤ VOUT ≤ 2.45 V RL = 150 Ω to V− |
0.23 | deg | |||
TIME DOMAIN RESPONSE | |||||||
OS | Overshoot | 0.25-V Step | 10% | ||||
CL | Capacitor Load Tolerance | AV = −1, 10% Overshoot, 82 Ω in Series | 50 | pF | |||
DISTORTION and NOISE PERFORMANCE | |||||||
HD2 | Harmonic Distortion (2nd) | 2 VPP, 10 MHz | −61 | dBc | |||
HD2_1 | 2 VPP, 10 MHz RL = 1 kΩ to VS/2 |
−79 | |||||
HD3 | Harmonic Distortion (3rd) | 2 VPP, 10 MHz | −53 | dBc | |||
HD3_2 | 2 VPP, 10 MHz RL = 1 kΩ to VS/2 |
−69 | |||||
THD | Total Harmonic Distortion | 2 VPP, 10 MHz RL = 1 kΩ to VS/2 |
−66 | dBc | |||
VN1 | Input Voltage Noise | >10 MHz | 7 | nV/√Hz | |||
VN2 | 1 MHz | 10 | |||||
IN | Input Current Noise | >1 MHz | 50 | fA/√Hz | |||
STATIC, DC PERFORMANCE | |||||||
VIO | Input Offset Voltage | ±1 | ±2.6 | mV | |||
At temperature extremes | ±5.5 | ||||||
DVIO | Input Offset Voltage Average Drift | See (4) | −4.5 | μV/°C | |||
IB | Input Bias Current | See (5) | 5 | 50 | pA | ||
IOS | Input Offset Current | See (5) | 2 | 25 | pA | ||
RIN | Input Resistance | 0 V ≤ VIN ≤ 1.8 V | 15 | TΩ | |||
CIN | Input Capacitance | 1.4 | pF | ||||
+PSRR | Positive Power Supply Rejection Ratio | DC | 61 | 80 | dB | ||
At temperature extremes | 51 | ||||||
−PSRR | Negative Power Supply Rejection Ratio | DC | 57 | 72 | dB | ||
At temperature extremes | 52 | ||||||
CMRR | Common-Mode Rejection Ratio | DC | 58 | 73 | dB | ||
At temperature extremes | 55 | ||||||
CMVR | Input Voltage | CMRR > 50 dB (At temperature extremes) | V− – 0.20 | V+ – 1.5 | V | ||
ICC | Supply Current | Normal Operation VOUT = VS/2 |
9.2 | 11 | mA | ||
At temperature extremes | 13 | ||||||
Shutdown: SD tied to ≤ 0.33 V(2) | 100 | nA | |||||
VOH1 | Output High Voltage (Relative to V+) |
RL = 150 Ω to V– | –210 | –190 | mV | ||
At temperature extremes | –360 | ||||||
VOH2 | RL = 75 Ω to VS/2 | –190 | |||||
VOH3 | RL = 10 kΩ to V− | –50 | –10 | ||||
At temperature extremes | –100 | ||||||
VOL1 | Output Low Voltage (Relative to V–) |
RL = 150 Ω to V– | 4 | 45 | mV | ||
At temperature extremes | 125 | ||||||
VOL2 | RL = 75 Ω to VS/2 | 105 | |||||
VOL3 | RL = 10 kΩ to V– | 4 | 45 | ||||
At temperature extremes | 125 | ||||||
IO | Output Current | VOUT < 0.6 V from Respective Supply | Source | 50 | mA | ||
Sink | 75 | ||||||
IO_1 | VOUT = VS/2, VID = ±18 mV(6) | ±75 | |||||
Load | Output Load Rating | THD < −30 dBc, f = 200 kHz, RL tied to VS/2, VOUT = 2.6 VPP |
25 | Ω | |||
RO_Enabled | Output Resistance | Enabled, AV = +1 | 0.2 | Ω | |||
RO_Disabled | Output Resistance | Shutdown | >100 | MΩ | |||
CO_Disabled | Output Capacitance | Shutdown | 5.6 | pF | |||
MISCELLANEOUS PERFORMANCE | |||||||
VDMAX | Voltage Limit for Disable (Pin 5) | See (2) (At temperature extremes) | 0 | 0.33 | V | ||
VDMIN | Voltage Limit for Enable (Pin 5) | See (2) (At temperature extremes) | 2.97 | 3.3 | V | ||
Ii | Logic Input Current (Pin 5) | SD = 3.3 V(2) | 8 | pA | |||
V_glitch | Turnon Glitch | 1.6 | V | ||||
IsolationOFF | Off Isolation | 1 MHz, RL = 1 kΩ | 60 | dB |
PARAMETER | TEST CONDITIONS | MIN(3) | TYP(3) | MAX(3) | UNIT | ||
---|---|---|---|---|---|---|---|
FREQUENCY DOMAIN RESPONSE | |||||||
SSBW | –3-dB Bandwidth Small Signal | VOUT = 0.25 VPP | 120 | MHz | |||
SSBW_1 | VOUT = 0.25 VPP, AV = +1 | 250 | |||||
Peak | Peaking | VOUT = 0.25 VPP, AV = +1 | 3.1 | dB | |||
Peak_1 | Peaking | VOUT = 0.25 VPP | 0.1 | dB | |||
LSBW | –3-dB Bandwidth Large Signal | VOUT = 2 V PP | 73 | MHz | |||
Peak_2 | Peaking | VOUT = 2 VPP | 0 | dB | |||
0.1 dB BW | 0.1-dB Bandwidth | VOUT = 2 VPP | 30 | MHz | |||
GBWP_1k | Gain Bandwidth Product | Unity Gain, RL = 1 kΩ to VS/2 | 110 | MHz | |||
GBWP_150 | Unity Gain, RL = 150 Ω to VS/2 | 81 | |||||
AVOL | Large Signal Open-Loop Gain | 0.25 V < VOUT < 2.5 V | 56 | 65 | dB | ||
PBW | Full Power BW | –1 dB, AV = +4, VOUT = 2 VPP, RL = 150 Ω to VS/2 |
13 | MHz | |||
DG | Differential Gain | 4.43 MHz, 0.45 V ≤ VOUT ≤ 2.05 V RL = 150 Ω to V− |
0.12% | ||||
DP | Differential Phase | 4.43 MHz, 0.45 V ≤ VOUT ≤ 2.05 V RL = 150 Ω to V− |
0.62 | deg | |||
TIME DOMAIN RESPONSE | |||||||
OS | Overshoot | 0.25-V Step | 10% | ||||
DISTORTION and NOISE PERFORMANCE | |||||||
HD2 | Harmonic Distortion (2nd) | 1 VPP, 10 MHz | −58 | dBc | |||
HD3 | Harmonic Distortion (3rd) | 1 VPP, 10 MHz | −60 | dBc | |||
VN1 | Input Voltage Noise | >10 MHz | 8.4 | nV/√Hz | |||
VN2 | 1 MHz | 12 | |||||
IN | Input Current Noise | >1 MHz | 50 | fA/√Hz | |||
STATIC, DC PERFORMANCE | |||||||
VIO | Input Offset Voltage | ±1 | ±3.5 | mV | |||
At temperature extremes | ±6.5 | ||||||
DVIO | Input Offset Voltage Average Drift | See (4) | −6.5 | μV/°C | |||
IB | Input Bias Current | See (5) | 5 | 50 | pA | ||
IOS | Input Offset Current | See (5) | 2 | 25 | pA | ||
RIN | Input Resistance | 0V ≤ VIN ≤ 1.2V | 20 | TΩ | |||
CIN | Input Capacitance | 1.6 | pF | ||||
+PSRR | Positive Power Supply Rejection Ratio | DC | 58 | 68 | dB | ||
At temperature extremes | 53 | ||||||
−PSRR | Negative Power Supply Rejection Ratio | DC | 56 | 69 | dB | ||
At temperature extremes | 53 | ||||||
CMRR | Common-Mode Rejection Ratio | DC | 57 | 77 | dB | ||
At temperature extremes | 52 | ||||||
CMVR | Input Voltage | CMRR > 50 dB (At temperature extremes) | V− – 0.20 | – | V+ – 1.5 | V | |
ICC | Supply Current | Normal Operation VOUT = VS/2 |
9 | 10.6 | mA | ||
At temperature extremes | 12.5 | ||||||
Shutdown SD tied to ≤ 0.27 V(2) |
100 | nA | |||||
VOH1 | Output High Voltage (Relative to V+) |
RL = 150 Ω to V– | –260 | –200 | mV | ||
At temperature extremes | –420 | ||||||
VOH2 | RL = 75 Ω to VS/2 | –200 | |||||
VOH3 | RL = 10 kΩ to V– | –50 | –10 | ||||
At temperature extremes | 100 | ||||||
VOL1 | Output Low Voltage (Relative to V–) |
RL = 150 Ω to V– | 4 | 45 | mV | ||
125 | |||||||
VOL2 | RL = 75 Ω to VS/2 | 125 | |||||
VOL3 | RL = 10 kΩ to V– | 4 | 45 | ||||
At temperature extremes | 125 | ||||||
IO | Output Current | VOUT ≤ 0.6 V from Respective Supply | Source | 25 | mA | ||
Sink | 62 | ||||||
IO_1 | VOUT = VS/2, VID = ±18 mV(6) | Source | 25 | ||||
Sink | 35 | ||||||
Load | Output Load Rating | THD < −30 dBc, f = 200 kHz, RL tied to VS/2, VOUT = 2.2 VPP | 40 | Ω | |||
RO_Enable | Output Resistance | Enabled, AV = +1 | 0.2 | Ω | |||
RO_Disabled | Output Resistance | Shutdown | >100 | MΩ | |||
CO_Disabled | Output Capacitance | Shutdown | 5.6 | pF | |||
MISCELLANEOUS PERFORMANCE | |||||||
VDMAX | Voltage Limit for Disable (Pin 5) | See (2) (At temperature extremes) | 0 | 0.27 | V | ||
VDMIN | Voltage Limit for Enable (Pin 5) | See (2) (At temperature extremes) | 2.43 | 2.7 | V | ||
Ii | Logic Input Current (Pin 5) | SD = 2.7 V(2) | 4 | pA | |||
V_glitch | Turnon Glitch | 1.2 | V | ||||
IsolationOFF | Off Isolation | 1 MHz, RL = 1 kΩ | 60 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TIME DOMAIN RESPONSE | ||||||
TRS/TRL | Rise and Fall Time | 0.25-V Step | 2.6 | ns | ||
SR | Slew Rate | 2-V Step | 275 | V/μs | ||
TS | Settling Time | 1-V Step, ±0.1% | 50 | ns | ||
TS_1 | 1-V Step, ±0.02% | 220 | ||||
PD | Propagation Delay | Input to Output, 250-mV Step, 50% | 2.4 | ns | ||
MISCELLANEOUS PERFORMANCE | ||||||
Ton | Turnon Time | 1.4 | µs | |||
Toff | Turnoff Time | 520 | ns | |||
T_OL | Overload Recovery | <20 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TIME DOMAIN RESPONSE | ||||||
TRS/TRL | Rise and Fall Time | 0.25-V Step | 2.7 | ns | ||
SR | Slew Rate | 2-V Step | 260 | V/μs | ||
TS | Settling Time | 1-V Step, ±0.1% | 70 | ns | ||
TS_1 | 1-V Step, ±0.02% | 300 | ||||
PD | Propagation Delay | Input to Output, 250-mV Step, 50% | 2.6 | ns | ||
MISCELLANEOUS PERFORMANCE | ||||||
Ton | Turnon Time | 3.5 | µs | |||
Toff | Turnoff Time | 500 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TIME DOMAIN RESPONSE | ||||||
TRS/TRL | Rise and Fall Time | 0.25-V Step | 2.7 | ns | ||
SR | Slew Rate | 2-V Step | 260 | V/μs | ||
TS | Settling Time | 1-V Step, ±0.1% | 147 | ns | ||
TS_1 | 1-V Step, ±0.02% | 410 | ||||
PD | Propagation Delay | Input to Output, 250-mV Step, 50% | 3.4 | ns | ||
MISCELLANEOUS PERFORMANCE | ||||||
Ton | Turnon Time | 5.2 | µs | |||
Toff | Turnoff Time | 760 | ns |