JAJSJ46C May 2020 – May 2021 LMH9235
PRODUCTION DATA
The table shows the matching network components for 50 Ω (differential) and 100 Ω (differential) AFE impedances.
Component | Value for ZLOAD = 50 Ω (differential) | Value for ZLOAD = 100 Ω (differential) |
---|---|---|
C1 | 22 pF | 22 pF |
C2, C3 | SHORT | 1.5 pF |
L1 | OPEN | OPEN |
L2 | OPEN | 4.3 nH |
C4, C5 | 22 pF | 22 pF |