JAJSJ46C May 2020 – May 2021 LMH9235
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VSS | Power | Ground |
2 | INP | Input | RF single-ended input into amplifier |
3 | VSS | Power | Ground |
4 | VSS | Power | Ground |
5 | VSS | Power | Ground |
6 | PD | Input | Power down connection. PD = 0 V = normal operation; PD = 1.8 V = power off mode. |
7 | VSS | Power | Ground |
8 | OUTM | Output | RF differential output negative |
9 | OUTP | Output | RF differential output positive |
10 | VSS | Power | Ground |
11 | VDD | Power | Positive supply voltage (3.3 V) |
12 | NC | — | Do not connect this pin |
Thermal Pad | — | Connect the thermal pad to Ground |