JAJSJ46C May 2020 – May 2021 LMH9235
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDD | –0.3 | 3.6 | V |
RF Pins | INP, OUTP, OUTM | –0.3 | VDD | V |
Continuous wave (CW) input | fIN = 3.55 GHz at INP | 25 | dBm | |
Digital Input PIN | PD | –0.3 | VDD | V |
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |