JAJSJ46C May 2020 – May 2021 LMH9235
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RF PERFORMANCE - LMH9235 | ||||||
FRF | RF frequency range | 3300 | 3800 | MHz | ||
BW1dB | 1-dB Bandwidth | 700 | MHz | |||
S21 | Gain | 17.5 | dB | |||
NF | Noise Figure | RS = 50 Ω | 3 | dB | ||
OP1dB | Output P1dB | RLOAD = 50 Ω differential | 18 | dBm | ||
OIP3 | Output IP3 | fin = 3.55 GHz ± 5 MHz spacing, POUT/TONE = 2 dBm | 34.5 | dBm | ||
Differential output gain Imbalance | ±0.5 | dB | ||||
Differential output phase Imbalance | ±3 | degree | ||||
S11 | Input return loss (1) | f = 3.3 - 3.8 GHz | –9 | dB | ||
S22 | Output return loss (1) | f = 3.3 - 3.8 GHz | –10 | dB | ||
S12 | Reverse isolation | f = 3.3 - 3.8 GHz | –40 | dB | ||
CMRR | Common Mode Rejection Ratio (2) | 30 | dB | |||
Switching and Digital input characteristics | ||||||
tON | Turn-ON time | 50% VPD to 90% RF | 0.5 | µs | ||
tOFF | Turn-OFF time | 50% VPD to 10% RF | 0.2 | µs | ||
VIH | High-Level Input Voltage | PD pin | 1.4 | V | ||
VIL | Low-Level Input Voltage | PD pin | 0.5 | V | ||
DC current and Power Consumption | ||||||
IVDD_ON | Supply Current - active | VPD = 0 V | 80 | mA | ||
IVDD_PD | Supply Current - power down | VPD = 1.8 V | 10 | mA | ||
Pdis | Power Dissipation - active | 270 | mW |