JAJSJ46C May 2020 – May 2021 LMH9235
PRODUCTION DATA
The LMH9235 device is a single-ended input to differential output narrow-band RF amplifier that is used in receiver applications. The LMH9235 provides ≈ 17 dB fixed power gain with excellent linearity and noise performance across 1 dB bandwidth of the 3.55 GHz center frequency. The device is internally matched for 50 Ω impedance at both the single-ended input as well as the differential output, as shown in Section 8.
The LMH9235 has on-chip active bias circuitry to maintain device performance over a wide temperature and supply voltage range. The included power down function allows the amplifier to shut down saving power when the amplifier is not needed. Fast shut down and start up enable the amplifier to be used in a host of TDD applications.
Operating on a single 3.3 V supply and consuming ≈ 80 mA of typical supply current, the device is available in a 2 mm x 2 mm 12-pin QFN package.