SNAS579G March 2012 – December 2014 LMK00105
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO | ||
DAP | DAP | — | The DAP should be grounded |
Vddo | 2, 6 | Power | Power Supply for Bank A (CLKout0 and CLKout 1) CLKout pins. |
CLKout0 | 3 | Output | LVCMOS Output |
GND | 1,4,7,11,
12, 16,19 |
GND | Ground |
CLKout1 | 5 | Output | LVCMOS Output |
Vdd | 8,23 | Power | Supply for operating core and input buffer |
OSCin | 9 | Input | Input for Crystal |
OSCout | 10 | Output | Output for Crystal |
CLKout2 | 13 | Output | LVCMOS Output |
Vddo | 14,18 | Power | Power Supply for Bank B (CLKout2 to CLKout 4) CLKout pins |
CLKout3 | 15 | Output | LVCMOS Output |
CLKout4 | 17 | Output | LVCMOS Output |
CLKin* | 20 | Input | Complementary input pin |
CLKin | 21 | Input | Input Pin |
SEL | 22 | Input | Input Clock Selection. This pin has an internal pulldown resistor.(1) |
OE | 24 | Input | Output Enable. This pin has an internal pulldown resistor.(1) |