JAJSQ22J september 2011 – may 2023 LMK00301
PRODUCTION DATA
The input clock can be selected from CLKin0/CLKin0*, CLKin1/CLKin1*, or OSCin. Clock input selection is controlled using the CLKin_SEL[1:0] inputs as shown in Table 9-1. See Driving the Clock Inputs for clock input requirements. When CLKin0 or CLKin1 is selected, the crystal circuit is powered down. When OSCin is selected, the crystal oscillator circuit starts up and the clock are distributed to all outputs. See Crystal Interface for more information. Alternatively, OSCin may be driven by a single-ended clock (up to 250 MHz) instead of a crystal.
CLKin_SEL1 | CLKin_SEL0 | SELECTED INPUT |
---|---|---|
0 | 0 | CLKin0, CLKin0* |
0 | 1 | CLKin1, CLKin1* |
1 | X | OSCin |
Table 9-2 shows the output logic state versus input state when either CLKin0/CLKin0* or CLKin1/CLKin1* is selected. When OSCin is selected, the output state will be an inverted copy of the OSCin input state.
STATE OF SELECTED CLKin | STATE OF ENABLED OUTPUTS |
---|---|
CLKinX and CLKinX* inputs floating | Logic low |
CLKinX and CLKinX* inputs shorted together | Logic low |
CLKin logic low | Logic low |
CLKin logic high | Logic high |