(1) |
The typical
RMS jitter values in the plots show the total output RMS jitter
(JOUT) for each output buffer type and the source
clock RMS jitter (JSOURCE). From these values, the
Additive RMS Jitter can be calculated as:
JADD =
SQRT(JOUT2 –
JSOURCE2). |
(2) |
20 MHz
crystal characteristics: Abracon ABL series, AT cut, CL =
18 pF , C0 = 4.4 pF measured (7 pF maximum), ESR = 8.5 Ω
measured (40 Ω maximum), and Drive Level = 1 mW maximum (100 µW
typical). |
(3) |
40 MHz
crystal characteristics: Abracon ABLS2 series, AT cut, CL
= 18 pF , C0 = 5 pF measured (7 pF maximum), ESR = 5 Ω
measured (40 Ω maximum), and Drive Level = 1 mW maximum (100 µW
typical). |