JAJSF77A April 2018 – January 2022 LMK00334-Q1
PRODUCTION DATA
Unless otherwise specified: VCC = 3.3 V, VCCO = 3.3 V, TA = 25°C, CLKin driven differentially, input slew rate ≥ 3 V/ns.
Fclk = 100 MHz | Foffset = 20 MHz |
Fclk = 100 MHz | Int. BW = 1 to 20 MHz |
Fclk = 156.25 MHz | Vccco Ripple = 100 mVpp |
Fclk = 156.25 MHz | Foffset = 20 MHz |
Fclk = 156.25 MHz | Int. BW = 1 to 20 MHz |
Fclk = 312.5 MHz | Vccco Ripple = 100 mVpp |