JAJSMK7C December 2013 – July 2021 LMK00338
PRODUCTION DATA
Unless otherwise specified: VCC = 3.3 V, VCCO = 3.3 V, TA = 25°C, CLKin driven differentially, input slew rate ≥ 3 V/ns.
Fclk = 100 MHz | Foffset = 20 MHz | |
Fclk = 100 MHz | Int. BW = 1 to 20 MHz | |
Fclk = 156.25 MHz | VCCO Ripple = 100 | |
Fclk = 156.25 MHz | Foffset = 20 MHz | |
Fclk = 156.25 MHz | Int. BW = 1 to 20 MHz | |
Fclk = 312.5 MHz | VCCO Ripple = 100 mVpp | |