JAJSGV2D January 2012 – September 2021 LMK01801
PRODUCTION DATA
Pin Number | Name(s) | I/O | Type | Description |
---|---|---|---|---|
1 | LEuWire/ CLKoutDIV_2 |
I | CMOS / 3-State | MICROWIRE Latch Enable Input / Pin control mode: clock divider 2 |
2, 3 | CLKout0, CLKout0* |
O | Programmable | Clock output 0: LVDS or LVPECL |
4, 5 | CLKout1*, CLKout1 |
O | Programmable | Clock output 1: LVDS or LVPECL |
6 | Vcc1_CLKout 0_1_2_3 |
I | PWR | Power supply for clock outputs 0, 1, 2, and 3 |
7, 8 | CLKout2, CLKout2* |
O | Programmable | Clock output 2: LVDS or LVPECL |
9, 10 | CLKout3*, CLKout3 |
O | Programmable | Clock output 3: LVDS or LVPECL |
11 | Test/ CLKoutTYPE_0 |
I/O | CMOS / 3-State | Reserved Test Pin / Pin control mode: clock output type select 0 |
12 | SYNC0/ CLKoutTYPE_1 |
I | CMOS / 3-State | SYNC0 / Pin control mode: clock output type select 1 |
13, 14 | CLKin0, CLKin0* |
I | ANLG | Clock input 0. Supports clocking types including but not limited to LVDS, LVPECL, and LVCMOS |
15 | Vcc2_CLKin0 | I | PWR | Power supply for clock input 0 |
16, 17 | CLKout4, CLKout4* |
O | Programmable | Clock output 4: LVDS, LVPECL, or LVCMOS |
18, 19 | CLKout5*, CLKout5 |
O | Programmable | Clock output 5: LVDS, LVPECL, or LVCMOS |
20 | Vcc3_CLKout 4_5_6_7 |
I | PWR | Power supply for clock outputs 4, 5, 6, and 7 |
21, 22 | CLKout6, CLKout6* |
O | Programmable | Clock output 6: LVDS, LVPECL, or LVCMOS |
23, 24 | CLKout7*, CLKout7 |
O | Programmable | Clock output 7: LVDS, LVPECL, or LVCMOS |
25 | Vcc4_Bias | I | PWR | Power supply for Bias |
26 | Bias | ANLG | Bias bypass pin | |
27 | EN_PIN_CTRL | I | 3-State | Select MICROWIRE or pin control mode |
28, 29 | CLKout8, CLKout8* |
O | Programmable | Clock output 8: LVDS, LVPECL, or LVCMOS |
30, 31 | CLKout9*, CLKout9 |
O | Programmable | Clock output 9: LVDS, LVPECL, or LVCMOS |
32 | Vcc5_CLKout 8_9_10_11 |
I | PWR | Power supply for clock outputs 8, 9, 10, and 11 |
33, 34 | CLKout10, CLKout10* |
O | Programmable | Clock output 10: LVDS, LVPECL, or LVCMOS |
35, 36 | CLKout11*, CLKout11 |
O | Programmable | Clock output 11: LVDS, LVPECL, or LVCMOS |
37 | Vcc6_CLKin1 | I | PWR | Power supply for clock input 1 |
38, 39 | CLKin1, CLKin1* |
I | ANLG | Clock input 1. Supports clocking types including but not limited to LVDS, LVPECL, and LVCMOS |
40 | SYNC1/ CLKoutTYPE_2 |
I | CMOS / 3-State | SYNC pin for CLKin1 and bank B. Pin control mode: Clock output type select 2 |
41 | Vcc7_CLKout 12_13 |
I | PWR | Power supply for clock outputs 12, and 13 |
42, 43 | CLKout12, CLKout12* |
O | Programmable | Clock output 12: LVDS, LVPECL, or LVCMOS |
44, 45 | CLKout13*, CLKout13 |
O | Programmable | Clock output 13: LVDS, LVPECL, or LVCMOS |
46 | Vcc8_DIG | I | PWR | Power supply for digital |
47 | DATAuWire/ CLKoutDIV_0 |
I | CMOS / 3-State | MICROWIRE DATA Pin / Pin control mode: Clock divider 0 |
48 | CLKuWire/ CLKoutDIV_1 |
I | CMOS / 3-State | MICROWIRE CLK Pin / Pin control mode: Clock divider 1 |
DAP | DAP | GND | DIE ATTACH PAD, connect to GND |