JAJSGV2D January 2012 – September 2021 LMK01801
PRODUCTION DATA
The LMK01801 is a dual clock buffer which allows separate clock domains on the same IC with options to divide and delay signals.
The LMK01801 consists of two separate buffer banks, each with its own input divider, output dividers and programmable control of clock output channels.
Each bank has it own common input divider and is then divided into output groups which share an output divider.
The LMK01801 comes in a 48-pin WQFN package.