JAJSGV2D January 2012 – September 2021 LMK01801
PRODUCTION DATA
The outputs of the LMK01801 are programmable in a combination of output types based on Table 5-1. Programming the outputs is by MICROWIRE or by pin control mode based on the state of EN_PIN_CTRL pin.
Any LVPECL output type can be programmed to LCPECL, 1600, or 2000 mVpp amplitude levels. The 2000 mVpp LVPECL output type is a Texas Instruments proprietary configuration that produces a 2000 mVpp differential swing for compatibility with many data converters and is also known as 2VPECL.