JAJSF03K September 2011 – December 2023 LMK03806
PRODUCTION DATA
LD_MUX sets the output value of the Ftest/LD pin.
All the outputs logic is active high when LD_TYPE = 3 (Output). All the outputs logic is active low when LD_TYPE = 4 (Output Inverted). For example, when LD_MUX = 0 (Logic Low) and LD_TYPE = 3 (Output) then Ftest/LD pin outputs a logic low. When LD_MUX = 0 (Logic Low) and LD_TYPE = 4 (Output Inverted) then Ftest/LD pin outputs a logic high.
R12[31:27] | DIVIDE |
---|---|
0 (0x00) | Logic Low |
1 (0x01) | Reserved |
2 (0x02) | PLL DLD |
3 (0x03) | Reserved |
... | ... |
12 (0x0C) | Reserved |
13 (0x0D) | PLL N |
14 (0x0E) | PLL N/2 |
15 (0x0F) | Reserved |
16 (0x10) | Reserved |
17 (0x11) | PLL R (1) |
18 (0x12) | PLL R/2 (1) |