JAJSF03K September 2011 – December 2023 LMK03806
PRODUCTION DATA
The OSCout0 clock output has a programmable output type. The OSCout0_TYPE register sets the output type to LVDS, LVPECL, LVCMOS, or powers down the output buffer. Note that LVPECL supports four different amplitude levels and LVCMOS supports dual and single LVCMOS outputs with inverted, and normal polarity of each output pin for maximum flexibility.
To turn on the output, the OSCout0_TYPE must be set to a non-power down setting and enabled with EN_OSCoutX, OSCout Output Enable.
R10[27:24] | DEFINITION |
---|---|
0 (0x00) | Powerdown |
1 (0x01) | LVDS |
2 (0x02) | LVPECL (700 mVpp) |
3 (0x03) | LVPECL (1200 mVpp) |
4 (0x04) | LVPECL (1600 mVpp) |
5 (0x05) | LVPECL (2000 mVpp) |
6 (0x06) | LVCMOS (Norm/Inv) |
7 (0x07) | LVCMOS (Inv/Norm) |
8 (0x08) (1) | LVCMOS (Norm/Norm) |
9 (0x09) (1) | LVCMOS (Inv/Inv) |
10 (0x0A) (1) | LVCMOS (Low/Norm) |
11 (0x0B) (1) | LVCMOS (Low/Inv) |
12 (0x0C) (1) | LVCMOS (Norm/Low) |
13 (0x0D) (1) | LVCMOS (Inv/Low) |
14 (0x0E) (1) | LVCMOS (Low/Low) |