See (1)(3). | MIN | MAX | UNIT |
---|
VCC | Supply voltage (2) | –0.3 | 3.6 | V |
VIN | Input voltage | –0.3 | VCC + 0.3 | V |
TL | Lead temperature (solder 4 seconds) | | 260 | °C |
TJ | Junction temperature | | 150 | °C |
IIN | Differential input current (OSCin/OSCin*) | –5 | 5 | mA |
MSL | Moisture sensitivity level | | 3 | |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause
permanent damage to the device. These are stress ratings only, which do not
imply functional operation of the device at these or any other conditions beyond
those indicated under
Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods
may affect device reliability.
(2) Never to exceed 3.6 V.
(3) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.