JAJSF03K September 2011 – December 2023 LMK03806
PRODUCTION DATA
Internal loop filter components are available for the PLL, enabling either 3rd or 4th order loop filters without requiring external components.
Internal loop filter resistor R4 can be set according to the values listed in Table 10-29.
| R24[22:20] | RESISTANCE |
|---|---|
| 0 (0x00) | 200 Ω |
| 1 (0x01) | 1 kΩ |
| 2 (0x02) | 2 kΩ |
| 3 (0x03) | 4 kΩ |
| 4 (0x04) | 16 kΩ |
| 5 (0x05) | Reserved |
| 6 (0x06) | Reserved |
| 7 (0x07) | Reserved |