JAJSO87 may 2023 LMK04368-EP
PRODUCTION DATA
Not all pins are needed for every application. In general, power down the unused feature in software. The unused pin may be left floating or grounded through a 1-kΩ resistor.
PINS | TREATMENT IF UNUSED |
---|---|
CLKOUTx_P/CLKOUTx_N | 1 kΩ to GND or float pin |
RESET/GPO | 1 kΩ to GND or float pin |
SYNC/SYSREF_REQ | 1 kΩ to GND or float pin |
FIN0_P/FIN0_N | 1 kΩ to GND or float pin |
STATUS_LD1,STATUS_LD2 | 1 kΩ to GND or float pin |
CPOUT1,CPOUT2 | 1 kΩ to GND or float pin |
OSCOUT_P/CLKIN2_P | 1 kΩ to GND or float pin |
OSCOUT_N/CLKIN2_N | 1 kΩ to GND or float pin |