JAJSO87 may 2023 LMK04368-EP
PRODUCTION DATA
The device clock divider can drive up to two outputs, an even (X) and an odd (Y) clock output. Divide is a 10 bit number and split across two registers.
MSB | LSB |
---|---|
0x0102[1:0] = DCLK0_1_DIV[9:8] | 0x100[7:0] = DCLK0_1_DIV[7:0] |
0x010A[1:0] = DCLK2_3_DIV[9:8] | 0x108[7:0] = DCLK2_3_DIV[7:0] |
0x0112[1:0] = DCLK4_5_DIV[9:8] | 0x110[7:0] = DCLK4_5_DIV[7:0] |
0x011A[1:0] = DCLK6_7_DIV[9:8] | 0x118[7:0] = DCLK6_7_DIV[7:0] |
0x0122[1:0] = DCLK8_9_DIV[9:8] | 0x120[7:0] = DCLK8_9_DIV[7:0] |
0x012A[1:0] = DCLK10_11_DIV[9:8] | 0x128[7:0] = DCLK10_11_DIV[7:0] |
0x0132[1:0] = DCLK12_13_DIV[9:8] | 0x130[7:0] = DCLK12_13_DIV[7:0] |
REGISTER | BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
0x102, 0x10A, 0x112, 0x11A, 0x122, 0x12A, 0x132 | 1:0 | DCLKX_Y_DIV[9:8] | X_Y = 0_1 → 2 X_Y = 2_3 → 4 X_Y = 4_5 → 8 X_Y = 6_7 → 8 X_Y = 8_9 → 8 X_Y = 10_11 → 8 X_Y = 12_13 → 2 | DCLKX_Y_DIV sets the divide value for the clock output, the divide may be even or odd. Both even or odd divides output a 50% duty cycle clock if duty cycle correction (DCC) is enabled. | |
0x100, 0x108, 0x110, 0x118, 0x120, 0x128, and 0x130 | 7:0 | DCLKX_Y_DIV[7:0] | |||
Field Value | Divider Value | ||||
0 (0x00) | Reserved | ||||
1 (0x01) | 1 (1) | ||||
2 (0x02) | 2 | ||||
... | ... | ||||
1022 (0x3FE) | 1022 | ||||
1023 (0x3FF) | 1023 |