JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fCLKout | Output frequency(1)(3) | 2-pF load, 1.8-V LVCMOS(2) | 200 | MHz | |||
4-mA HSDS(2) | 800 | ||||||
8-mA HSDS(2) | 1000 | ||||||
16-mA HCSL(2) | 400 | ||||||
ODC | Output duty cycle | 2-pF load, 1.8-V LVCMOS | 45% | 50% | 55% | ||
4-mA HSDS | 45% | 50% | 55% | ||||
8-mA HSDS | 45% | 50% | 55% | ||||
16-mA HCSL | 45% | 50% | 55% | ||||
TR / T F | Output rise/fall time | 20% to 80%, CL = 2 pF, 1.8 V LVCMOS | 156 | ps | |||
80% to 20%, CL = 2 pF, 1.8 V LVCMOS | 273 | ||||||
< 300 MHz, 20 % to 80 %, RL = 100 Ω, 4-mA HSDS | 176 | 300 | |||||
> 300 MHz, 20 % to 80 %, RL = 100 Ω, 4-mA HSDS | 152 | ||||||
< 300 MHz, 20% to 80%, RL = 100 Ω, 8-mA HSDS | 183 | 300 | |||||
> 300 MHz, 20 % to 80 %, RL = 100 Ω, 8-mA HSDS | 138 | ||||||
20 % to 80 %, RL = 100 Ω, 16-mA HCSL | 135 | ||||||
VOH | Output high voltage | 1-mA load, 1.8-V LVCMOS | 1.44 | V | |||
4-mA HSDS | 0.46 | 0.7 | |||||
8-mA HSDS | 0.82 | 1.19 | |||||
16-mA HCSL | 0.61 | 0.89 | |||||
VOL | Output low voltage | 1-mA load, 1.8-V LVCMOS | 0.36 | V | |||
4-mA HSDS | 0.1 | 0.22 | |||||
8-mA HSDS | 0.11 | 0.24 | |||||
16-mA HCSL | 0.02 | 0.06 | |||||
VOD,pp | Differential output voltage | 4-mA HSDS | 600 | 775 | 950 | mVpp | |
8-mA HSDS | 1240 | 1548 | |||||
16-mA HCSL | 1000 | 1360 | |||||
IOH | Output high current (source) | VOUT = 2 pF to GND, 1.8-V LVCMOS | –25 | mA | |||
IOL | Output low current (sink) | VOUT = 2 pF to GND, 1.8-V LVCMOS | 26 | mA | |||
VOX | Output common mode | DC-Coupled, 4-mA HSDS | 0.1 | 0.34 | 0.45 | V | |
DC-Coupled, 8-mA HSDS | 0.3 | 0.55 | 0.7 | ||||
DC-Coupled, 16-mA HCSL | 0.34 | ||||||
ROUT | Output impedance | IOUT at VOUT = 0.9 V | 67 | Ω |