JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IDD_PD | Power-down supply current | 12 | 20 | mA | |||
PTotal | Total power consumption(1) | 10 HSDS 8-mA clocks enabled at 122.88 MHz
OSCout disabled, LOS disabled PLL1 and PLL2 locked. 122.88 MHz at CLKin0 and 122.88-MHz VCXO |
950 | 1050 | mW | ||
10 HSDS 4-mA clocks enabled at 122.88 MHz
OSCout disabled, LOS disabled PLL1 and PLL2 locked. 122.88 MHz at CLKin0 and 122.88-MHz VCXO |
880 | 950 | mW | ||||
IDDO_X | CLKoutX supply current (VDDO_3/4, VDDO_7/8) | See PTotal Test Condition (HSDS 8-mA) | 41.1 | 49.1 | mA | ||
IDDIO | IO supply current | See PTotal Test Condition (HSDS 8-mA) | 5.3 | 8.4 | mA | ||
IDD_PLL1 | PLL1 supply current | See PTotal Test Condition (HSDS 8-mA) | 14.8 | 16.1 | mA | ||
IDD_PLL2CORE | PLL2 core supply current | See PTotal Test Condition (HSDS 8-mA) | 45.5 | 52.0 | mA | ||
IDD_PLL2OSC | PLL2 OSC supply current | See PTotal Test Condition (HSDS 8-mA) | 60.7 | 64.9 | mA | ||
IDD_CORE | Core supply current | See PTotal Test Condition (HSDS 8-mA) | 22.5 | 28.6 | mA | ||
IDD_OSC | OSC supply current | See PTotal Test Condition (HSDS 8-mA) | 3.2 | 4.1 | mA |