10.6.2.120 PLL2_LD_WNDW_SIZE
The PLL2_LD_WNDW_SIZE Register sets the PLL2 Window Comparator Setting. Return to Register Map.
Table 144. Register – 0x85
BIT NO. |
FIELD |
TYPE |
RESET |
DESCRIPTION |
[7:0] |
PLL2_LD_WNDW_SIZE[7:0] |
RW |
0x1 |
PLL2 Window Comparator Size Setting. PLL2 Window comparator size after PLL2 AC Calibration and initial lock. Always set to 0.
0: 1 ns.
1 to 255: Reserved |