JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
The STATUS Register provides access to the following status signals. Return to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:6] | RSRVD | - | - | Reserved. |
[5] | LOS | R | 0 | Loss of Source |
[4] | HOLDOVER_DLD | R | 0 | Holdover – Digital Lock Detect |
[3] | HOLDOVER_LOL | R | 0 | Holdover – Loss of Lock |
[2] | HOLDOVER_LOS | R | 0 | Holdover – Loss of Source |
[1] | PLL2_LCK_DET | R | 0 | PLL2 Lock Detect |
[0] | PLL1_LCK_DET | R | 0 | PLL1 Lock Detect |