JAJSCX6B January 2017 – July 2019 LMK04610
PRODUCTION DATA.
When CLKIN_SEL_MODE = 1, the pin CLKin_SEL selects which clock input is active.
Configuring Pin Select Mode
The polarity of CLKin_SEL input pin can be inverted with the CLKinSEL1_INV bit.
Table 3 defines which input clock is active depending on CLKin_SEL state.
PIN CLKin_SEL | ACTIVE CLOCK |
---|---|
Low | CLKin0 |
High | CLKin1 |