5.5.5.1 Recommended Programming Sequence
The default programming sequence from POR involves:
- Toggle RESETn pin High-Low-High
- Program all registers with Register 0x0011 bit 0 = 0
- Register 0x85 = 0x00
- Register 0x86 = 0x00
- Register 0xF6 = 0x02
- Program Register 0x0011 bit 0 = 1 to start the device
- Enable PLL2 digital lock detect
- 0xAD = 0x30
- Delay 20 ms
- 0xAD = 0x00
Also refer to Power-Up Sequence.