JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The CLKIN3LOS_REC_CNT Register sets the CLKIN3 Loss of Source recovery counter value. Back to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:0] | CLKIN3_LOS_REC_CNT[7:0] | RW | 0x14 | CLKIN3 LOS Recovery Counter Value.
CLKIN3_LOS_REC_CNT - Counter Value 0 - 15+0*16 1 - 15+1*16 2 - 15+2*16 3 - 15+3*16 .. - .. 255 - 15+255*16 |