JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The OSCOUT_DRV Register controls the OSCOUT Driver. Back to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:6] | OSCOUT_DRV_MUTE[1:0] | RW | 0x0 | OSCOUT Driver Mute Control. OSCOUT_DRV_MUTE sets the OSCOUT driver mute input after the internal reset has been de-asserted. During the reset sequence the mute input is set to 11. It is configured together with OSCOUT_DRV_MODE.
OSCOUT_DRV_MUTE,OSCOUT_DRV_MODE - Output State 00,XXXXXX - OSCOUT Driver is Active 01,11XXXX - OSCOUT_P operating normal, OSCOUT_N Low 01,01XXXX - OSCOUT_P operating normal, OSCOUT_N Operating normal 01,10XX00 - OSCOUT_P High, OSCOUT_N High 01,10XX01 - OSCOUT_P operating normal, OSCOUT_N operating normal 01,10XX10 - OSCOUT_P operating normal, OSCOUT_N operating normal 01,10XX11 - OSCOUT_P operating normal, OSCOUT_N operating normal 10,11XXXX - OSCOUT_P Low, OSCOUT_N operating normal 10,01XXXX - OSCOUT_P Low, OSCOUT_N High 10,10XX00 - OSCOUT_P High, OSCOUT_N High 10,10XX01 - OSCOUT_P Low, OSCOUT_N High 10,10XX10 - OSCOUT_P Low, OSCOUT_N High 10,10XX11 - OSCOUT_P Low, OSCOUT_N High 11,11XXXX - OSCOUT_P Low, OSCOUT_N Low 11,01XXXX - OSCOUT_P Low, OSCOUT_N High 11,10XX00 - OSCOUT_P High, OSCOUT_N High 11,10XX01 - OSCOUT_P Low, OSCOUT_N High 11,10XX10 - OSCOUT_P Low, OSCOUT_N High 11,10XX11 - OSCOUT_P Low, OSCOUT_N High |
[5:0] | OSCOUT_DRV_MODE[5:0] | RW | 0x3F | OSCOUT Driver Mode.
OSCOUT_DRV_MODE - Output stage configuration 00XXXX - Power Down 01XXXX - HSDS Mode 10XXXX - HSCL Mode 11XXXX - LVCMOS Mode XX00XX - HSDS, HSCL: ITail: 4mA, LVCMOS: OSCOUT_P tristate XX01XX - HSDS, HSCL: ITail: 6mA, LVCMOS: OSCOUT_P Weak Drive XX10XX - HSDS, HSCL: ITail: 8mA, LVCMOS: OSCOUT_P Normal Drive Inverted XX11XX - ITail HSDS: 8mA, HSCL: 16mA, LVCMOS: OSCOUT_P Normal Drive Non-Inverted XXXX00 - Rload HSDS: open, HSCL: open, LVCMOS: OSCOUT_N tristate XXXX01 - Rload HSDS: open, HSCL: 50Ohm, LVCMOS: OSCOUT_N Weak Drive XXXX10 - Rload HSDS: open, HSCL: 100Ohm for Itail=4mA, 6mA, 8mA, LVCMOS: OSCOUT_N Normal Drive Inverted XXXX11 - Rload HSDS: open, HSCL: 200Ohm for Itail=4mA, LVCMOS: OSCOUT_N Normal Drive Non-Inverted |