JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The PLL2_SWRST Register allows activation of the following PLL2 related software resets. Back to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:3] | RSRVD | - | - | Reserved. |
[2] | PLL2_RDIV_SWRST | RWSC | 0 | PLL2 R-Divider Software Reset. Writing a 1 to PLL2_RDIV_SWRST will reset the R-Divider. PLL2_RDIV_SWRST is cleared automatically to 0. |
[1] | PLL2_NDIV_SWRST | RWSC | 0 | PLL2 N-Divider Software Reset. Writing a 1 to PLL2_NDIV_SWRST will reset the N-Divider. PLL2_NDIV_SWRST is cleared automatically to 0. |
[0] | PLL2_SWRST | RWSC | 0 | PLL2 Software Reset. Writing a 1 to PLL2_SWRST will reset PLL2 PLL2_SWRST is cleared automatically to 0. |