JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The STAT0MUX Register controls the status signal that is routed to the STATUS1 output. Back to Register Map.
BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
[7:0] | STATUS0_INT_MUX[7:0] | RW | 0x0 | STAT0 Integrated Mux Select.
STAT0_INT_MUX - STATUS0 Output 0 - PLL1 Lock Detect and PLL2 Lock Detect 1 - PLL1 Lock Detect 2 - PLL2 Lock Detect 3 - CLKINBLK LOS 4 - SPI Output Data 5 - Reserved 6 - Reserved 7 - Reserved 8 - HOLDOVER_EN 9 - Mirror of SYNC_INPUT 10 - Mirror of CLKINSEL1 INPUT 11 - Reserved 12 - Reserved 13 - PLL2 Reference Clock 14 - Reserved 15 - PLL1 Lock Detect and PLL2 Lock Detect and not PLL1 Holdover 16 - PLL1 Lock Detect and not PLL1 Holdover 17 - Logic 1 18 - Logic 0 |