[7:5] |
SYNC_MUX_SEL[2:0] |
RW |
0x4 |
SYNC Output Mux Select. When selecting PLL1 or 2 REF/FB clock, also set corresponding PLLx_TSTMODE_REF_FB_EN bit.
SYNC_MUX_SEL - SYNC Output
000 - PLL1 REF CLK
001 - PLL2 REF CLK
010 - PLL1 FB (SYS) CLK
011 - PLL2 FB (SYS) CLK
1XX - Signal selected by SYNC_INT_MUX (digital) |
[4] |
SYNC_OUTPUT_MUTE |
RW |
0 |
SYNC Output Mute. When SYNC_OUTPUT_MUTE is 1 the SYNC output driver is forced to 0 if it is enabled. |
[3] |
SYNC_OUTPUT_INV |
RW |
0 |
SYNC Output Invert. When SYNC_OUTPUT_INV is 1 the SYNC output is inverted. |
[2] |
SYNC_OUTPUT_WEAK_DRIVE |
RW |
0 |
SYNC Output weak drive. When SYNC_OUTPUT_WEAK_DRIVE is 1 the SYNC output is configured with a lower slew rate. |
[1] |
SYNC_EN_PULLUP |
RW |
0 |
SYNC Pull Up Enable. When SYNC_PULLUPEN_EN is 1 a pullup resistor is activated. |
[0] |
SYNC_EN_PULLDOWN |
RW |
0 |
SYNC Pull Down Enable. When SYNC_PULLDWN_EN is 1 a pulldown resistor is activated. |