JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
Status and SYNC Pins supports 1.8-V logic and it can be configured as:
Common STATUS0/1 and SYNC Pin Functions describes the common input and output pin functions.
SYNC and STATUS0 have additional features that are restricted to the pins. See Additional SYNC Pin Functions and Additional STATUS0 Pin Functions.