JAJSO88 October 2023 LMK04714-Q1
PRODUCTION DATA
The LMK04832 is a widely known device that is similar to this device. However, these devices are not the same and there are some differences.
Attribute | LMK04832 | LMK04714-Q1 |
---|---|---|
Automotive Qualification | No | AEC-Q100 |
Temperature | –40ºC to +85ºC | –40ºC to +125ºC |
Package | 9 × 9 mm | 10 × 10 mm |
Pin Rotation | n/a | Rotated 180° from LMK04832 |
6.4 GHz CLK/VCO Input Pin | No, Pins 8/9 are NC | Yes, Pins 40/41 are FIN0_P/FIN0_N |
Pin After SYNC/SYSREFREQ Pin | NC (Pin 7) | GND (Pin 39) |
Programming Speed | 5 MHz | 2.5 MHz |