SNAS605AS March 2013 – May 2020 LMK04821 , LMK04826 , LMK04828
PRODUCTION DATA.
This register contains control of the RESET pin.
BIT | NAME | POR DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|
7:6 | NA | 0 | Reserved | ||
5:3 | RESET_MUX | 0 | This sets the output value of the RESET pin. This register only applies if RESET_TYPE is set to an output mode. | ||
Field Value | Output Format | ||||
0 (0x00) | Logic low | ||||
1 (0x01) | Reserved | ||||
2 (0x02) | CLKin2 selected | ||||
3 (0x03) | DAC locked | ||||
4 (0x04) | DAC low | ||||
5 (0x05) | DAC high | ||||
6 (0x06) | SPI readback | ||||
2:0 | RESET_TYPE | 2 | This sets the I/O type of the RESET pin. | ||
Field Value | Configuration | Function | |||
0 (0x00) | Input | Reset mode
Reset pin high = reset |
|||
1 (0x01) | Input with pull-up resistor | ||||
2 (0x02) | Input with pull-down resistor | ||||
3 (0x03) | Output (push-pull) | Output modes; see the
RESET_MUX register for description of outputs. |
|||
4 (0x04) | Output inverted (push-pull) | ||||
5 (0x05) | Reserved | ||||
6 (0x06) | Output (open drain) |