JAJSNL5A October 2022 – November 2022 LMK04832-SEP
PRODUCTION DATA
Figure 8-15 shows the use case of distribution mode. As in all the other use cases, OSCIN to OSCOUT can be used as a buffer to OSCIN or from clock distribution path through CLKOUT6, CLKOUT8, or the SYSREF divider.
At high frequency, the input impedance to FIN0/FIN1 is low and a resistive pad is recommended for matching.