JAJSJN4C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
Contains the value of the DAC for user readback.
MSB | LSB |
---|---|
0x184 [7:6] / RB_DAC_VALUE[9:8] | 0x185 [7:0] / RB_DAC_VALUE[7:0] |
REGISTER | BIT | NAME | POR DEFAULT | |
---|---|---|---|---|
0x184 | 7:6 | RB_DAC_ VALUE[9:8] | 2 | DAC value is 512 on power on reset, if PLL1 locks upon power-up the DAC value will change. |
0x185 | 7:0 | RB_DAC_ VALUE[7:0] | 0 |