JAJSJN4C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
MSB | LSB |
---|---|
0x155[5:0] / CLKin1_R[13:8] | 0x156[7:0] / CLKin1_R[7:0] |
These registers contain the value of the CLKin1 R divider.
REGISTER | BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
0x155 | 7:6 | NA | 0 | Reserved | |
0x155 | 5:0 | CLKin1_R[13:8] | 0 | The value of PLL1 N counter when CLKin1 is selected. | |
Field Value | Divide Value | ||||
0 (0x00) | Reserved | ||||
1 (0x01) | 1 | ||||
0x156 | 7:0 | CLKin1_R[7:0] | 150 | 2 (0x02) | 2 |
... | ... | ||||
16382 (0x3FFE) | 16382 | ||||
16383 (0x3FFF) | 16383 |