JAJSJN4C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
This register provides read back access to CLKinX selection indicator and CLKinX LOS indicator. The 2 MSBs are shared with the RB_DAC_VALUE. See RB_DAC_VALUE section.
| BIT | NAME | POR DEFAULT | DESCRIPTION |
|---|---|---|---|
| 7:6 | RB_DAC_VALUE[9:8] | See RB_DAC_VALUE section. | |
| 5 | RB_CLKin2_SEL | Read back 0: CLKin2 is not selected for input to PLL1. Read back 1: CLKin2 is selected for input to PLL1. | |
| 4 | RB_CLKin1_SEL | Read back 0: CLKin1 is not selected for input to PLL1. Read back 1: CLKin1 is selected for input to PLL1. | |
| 3 | RB_CLKin0_SEL | Read back 0: CLKin0 is not selected for input to PLL1. Read back 1: CLKin0 is selected for input to PLL1. | |
| 2 | N/A | ||
| 1 | RB_CLKin1_LOS | Read back 1: CLKin1 LOS is active. Read back 0: CLKin1 LOS is not active. | |
| 0 | RB_CLKin0_LOS | Read back 1: CLKin0 LOS is active. Read back 0: CLKin0 LOS is not active. |