JAJSJN4C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
Not all pins are needed for every application. In general, power down the unused feature in software. The unused pin may be left floating or grounded through a 1-kΩ resistor.
PINS | TREATMENT IF UNUSED |
---|---|
CLKoutX/CLKoutX* | 1 kΩ to GND or float pin |
RESET/GPO | 1 kΩ to GND or float pin |
SYNC/SYSREF_REQ | 1 kΩ to GND or float pin |
Fin0/Fin0* | 1 kΩ to GND or float pin |
Status_LD1,Status_LD2 | 1 kΩ to GND or float pin |
CPout1/CPout2 | 1 kΩ to GND or float pin |
OSCout/CLKin2 | 1 kΩ to GND or float pin |
OSCout*/CLKin2* | 1 kΩ to GND or float pin |