JAJSJN4C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
This register sets the source for the SYSREF outputs. Refer to Figure 8-3 and Section 8.3.2.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:6 | NA | 0 | Reserved | |
5 | NA | 0 | Reserved | |
4 | SYSREF_REQ_EN | 0 | Enables the SYNC/SYSREF_REQ pin to force the SYSREF_MUX = 3 for continuous pulses. When using this feature enable pulser and set SYSREF_MUX = 2 (Pulser). | |
3 | SYNC_BYPASS | 0 | Bypass SYNC polarity invert and other circuitry. 0: Normal 1: SYNC signal is bypassed | |
2 | NA | 0 | Reserved | |
1:0 | SYSREF_MUX | 0 | Selects the SYSREF source. | |
Field Value | SYSREF Source | |||
0 (0x00) | Normal SYNC | |||
1 (0x01) | Re-clocked | |||
2 (0x02) | SYSREF Pulser | |||
3 (0x03) | SYSREF Continuous |