JAJSJN4C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
It is possible to use the CLKin0 or SYNC pin to synchronize the PLL1 R divider. In either case, the PLL1 R divider is armed for reset, then the rising sync edge arrives from either SYNC pin or CLKin0. After the PLL1 R divider is armed, PLL1 is unlocked until the synchronization edge arrives and allows the divider to operate and the PLL to lock. The procedure to synchronize PLL1 R is as follows:
It is necessary to meet a setup and hold time when CLKin0 or SYNC pin goes high to ensure deterministic reset of the PLL1 R divider.
The SYNC_POL bit has no effect on SYNC polarity for PLL1 R synchronization.